(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Positive, with Hole SCMT "Finishing to Semi-Finishing"

Square 90°, Positive, with Hole SCMT "Finishing to Semi-Finishing"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Positive, with Hole SCMT Finishing to Semi-Finishing, see the sections below:

Part Number

Configured Part Number is shown.

SCMT09T308HQ-CA5515

Part Number
SCMT09T308HQ-CA5515
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R 0.8 0.8
Material CA5515

Please check the type/dimensions/specifications of the part SCMT09T308HQ-CA5515 in the Square 90°, Positive, with Hole SCMT "Finishing to Semi-Finishing" series.

Additional Products in this Category

Tech Support