(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CPMH "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CPMH "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : Left, No Preferred Hand, Right
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CPMH for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CPMH080204HQ-CA525
CPMH080204R-Y-KW10
CPMH090304HQ-CA5515
CPMH090304R-Y-TN60
CPMH090308HQ-CA525
CPMH090308HQ-PR930
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

8 Days or more

SteelNo-hand0.40.4CA525
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

8 Days or more

SteelNo-hand0.40.4CA5515
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

SteelNo-hand0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel / Stainless SteelNo-hand0.80.8PR930
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Medium grinding Rake Angle Pozidriv

Additional Products in this Category

Tech Support