(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCMT○○GK "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Positive, with Hole, CCMT○○GK "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCMT○○GK for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCMT09T304GK-CA525
CCMT060204GK-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Steel Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R 0.4 0.4
Material CA525

Additional Products in this Category

Tech Support