(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Positive, with Hole, CCGT○○-CK "for Finishing" (Part Numbers)

Turning Insert Diamond 80°, Positive, with Hole, CCGT○○-CK "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Positive
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on Turning Insert Diamond 80°, Positive, with Hole, CCGT○○-CK for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CCGT09T301MP-CK-PR1225
CCGT060201MP-CK-PR1225
CCGT060202MP-CK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

10 Days or more

<0.1
10 Piece(s)Available

10 Days or more

<0.1
10 Piece(s)Available

10 Days or more

<0.2

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Stainless Steel Breaker Application Medium grinding Rake Angle Pozidriv
Preferred Hand No-hand Nose R Other Material PR1225

Additional Products in this Category

Tech Support