(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG1604○○MQ "Medium Finishing" Stainless Steel Heat-Resistant Alloy

60° Triangle Negative with Hole TNMG1604○○MQ "Medium Finishing" Stainless Steel Heat-Resistant Alloy
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG1604○○MQ Medium Finishing Stainless Steel Heat-Resistant Alloy, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404MQ-CA6515
TNMG160404MQ-CA6525
TNMG160404MQ-PR1535
TNMG160404MQ-SW05
TNMG160408MQ-CA6525
TNMG160408MQ-PR1535
TNMG160408MQ-SW05
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6515
10 Piece(s)Available

8 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4CA6525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.40.4PR1535
10 Piece(s)Available

11 Days or more

Heat-resistant alloy, titanium alloy0.40.4SW05
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

9 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8PR1535
10 Piece(s)Available

10 Days or more

Heat-resistant alloy, titanium alloy0.80.8SW05

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support