(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 35°, Negative, with Hole, VNGA1604○○, without Breaker, "for Cast Iron"

Turning Insert Diamond 35°, Negative, with Hole, VNGA1604○○, without Breaker, "for Cast Iron"
  • Volume Discount

•Shape : V (35° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 35°, Negative, with Hole, VNGA1604○○, without Breaker, for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

VNGA160404-KW10

Part Number
VNGA160404-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape V (35° Diamond-Shaped) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 0.4
Material KW10

Please check the type/dimensions/specifications of the part VNGA160404-KW10 in the Turning Insert Diamond 35°, Negative, with Hole, VNGA1604○○, without Breaker, "for Cast Iron" series.

Additional Products in this Category

Tech Support