(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Diamond Shape 55° / Negative CBN Diamond DNGA

Diamond Shape 55° / Negative CBN Diamond DNGA
  • Volume Discount

[Specifications]
· Shape: D (55° Diamond)
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.

Part Number

Configured Part Number is shown.

Part Number
DNGA150401S01225ME-KBN05M
DNGA150404S00545MEP-KBN05M
DNGA150404S01730MET-KBN25M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material S
1 Piece(s)Available

8 Days or more

Other0.1KBN05M2.2
1 Piece(s)Available

8 Days or more

0.40.4KBN05M2.3
1 Piece(s)Available

8 Days or more

0.40.4KBN25M2.3

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material High Hardness Material Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support