(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG1604○○ZS "Rough Cutting" Cast Iron (Part Numbers)

60° Triangle Negative with Hole TNMG1604○○ZS "Rough Cutting" Cast Iron
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG1604○○ZS Rough Cutting Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160408ZS-CA4505
TNMG160408ZS-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Material
10 Piece(s)Available

11 Days or more

CA4505
10 Piece(s)Available

10 Days or more

CA4515

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Cast Iron Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand Nose R 0.8 0.8

Additional Products in this Category

Tech Support