(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○XP "Finishing" Mild Steel (Part Numbers)

60° Triangle Negative with Hole TNMG16○○XP "Finishing" Mild Steel
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○XP Finishing Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404XP-CA515
TNMG160404XP-CA525
TNMG160404XP-TN60
TNMG160408XP-CA510
TNMG160408XP-CA515
TNMG160408XP-CA525
TNMG160408XP-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel0.80.8CA510
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel0.80.8CA530

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Finish Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support