(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG22○○ "Rough Cutting" (Part Numbers)

60° Triangle Negative with Hole TNMG22○○ "Rough Cutting"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG22○○ Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG220404-CA4515
TNMG220408-CA4515
TNMG220408-CA515
TNMG220408-CA525
TNMG220408-TN60
TNMG220412-CA4515
TNMG220412-CA515
TNMG220412-CA525
TNMG220412-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast Iron1.21.2TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support