(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○ "Rough Cutting"

60° Triangle Negative with Hole TNMG16○○ "Rough Cutting"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.4, 0.8, 1.2, 1.6, Others
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○ Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160404-CA5515
TNMG160404-TN60
TNMG160408-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA5515
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support