(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMG1204○○-PS "Semi to Rough"

Square 90°, Negative, with Hole SNMG1204○○-PS "Semi to Rough"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG1204○○-PS Semi to Rough, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG120408PS-CA515
SNMG120408PS-CA525
SNMG120408PS-CA5505
SNMG120408PS-CA5515
SNMG120408PS-CA5535
SNMG120408PS-CA6515
SNMG120408PS-CA6525
SNMG120412PS-CA515
SNMG120412PS-CA525
SNMG120412PS-CA6525
SNMG120416PS-CA515
SNMG120416PS-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5505
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA5535
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525
10 Piece(s)Available

10 Days or more

Steel1.61.6CA515
10 Piece(s)Available

9 Days or more

Steel1.61.6CA525

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support