(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNGG12○○FP-TK "for Intermediate to Rough Cutting" Sharp Edge / Mirror Finish

Turning Insert Diamond 80°, Negative, with Hole, CNGG12○○FP-TK "for Intermediate to Rough Cutting" Sharp Edge / Mirror Finish
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNGG12○○FP-TK for Intermediate to Rough Cutting Sharp Edge / Mirror Finish, see the sections below:

Part Number

Configured Part Number is shown.

CNGG120404FP-TK-PR1225

  • Order Qty.

    Minimum order quantity is 10.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ShapeC (80° Diamond-Shape)UseOuter Diameter/Inner Diameter
No. of Usable Corners4Work MaterialStainless Steel
Breaker ApplicationMedium to deep grindingRake AngleNegative
Preferred HandNo-handNose R0.4
0.4MaterialPR1225
Part Number
CNGG120404FP-TK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Stainless Steel Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 0.4
Material PR1225

Please check the type/dimensions/specifications of the part CNGG120404FP-TK-PR1225 in the Turning Insert Diamond 80°, Negative, with Hole, CNGG12○○FP-TK "for Intermediate to Rough Cutting" Sharp Edge / Mirror Finish series.

Additional Products in this Category

Tech Support