(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○ "for Intermediate Cutting" (Part Numbers)

Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○ "for Intermediate Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○ for Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNGG110404L-KW10
DNGG110404R-KW10
DNGG110404R-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Material
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-handKW10
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-handKW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handTN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Nose R 0.4
0.4

Additional Products in this Category

Tech Support