(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ "for Rough Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ "for Rough Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○ for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404-CA4505
DNMG150404-CA4515
DNMG150404-CA515
DNMG150404-CA525
DNMG150404-PV90
DNMG150404-TN60
DNMG150408-CA4505
DNMG150408-CA4515
DNMG150408-CA510
DNMG150408-CA515
DNMG150408-CA525
DNMG150408-CA530
DNMG150408-TN60
DNMG150412-CA4505
DNMG150412-CA4515
DNMG150604-CA4505
DNMG150604-CA4515
DNMG150608-CA4505
DNMG150608-CA4515
DNMG150608-CA515
DNMG150608-CA525
DNMG150612-CA515
DNMG150612-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel0.40.4PV90
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA510
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel0.80.8CA530
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4505
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.40.4CA4515
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support