(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Positive, with Hole, DCET○○-FSF/F "Finishing"

Turning Insert Diamond 55°, Positive, with Hole, DCET○○-FSF/F "Finishing"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Positive
•Preferred Hand : Left, Right
•Nose R : 0.2, 0.4, Others
For complete product overview and details on Turning Insert Diamond 55°, Positive, with Hole, DCET○○-FSF/F Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCET070201L-FSF-PR930
DCET070201ML-FSF-PR1225
DCET070202L-FSF-PR930
DCET070202R-FSF-PR930
DCET0702003L-FSF-PR930
DCET070204L-FSF-PR930
DCET070204L-FSF-TN60
DCET070204R-FSF-PR930
DCET070204R-FSF-TN60
DCET0702005ML-FSF-PR1225
DCET0702005MR-FSF-PR1225
DCET11T3003R-FSF-PR930
DCET11T3005MR-FSF-PR1225
DCET11T301L-FSF-PR930
DCET11T301MR-FSF-PR1225
DCET11T301R-FSF-PR930
DCET11T301R-FSF-TN60
DCET11T302L-FSF-PR930
DCET11T302L-FSF-TN60
DCET11T302ML-FSF-PR1225
DCET11T302MR-FSF-PR1225
DCET11T302R-FSF-PR930
DCET11T302R-FSF-TN60
DCET11T304L-FSF-PR930
DCET11T304MR-FSF-PR1225
DCET11T304R-FSF-PR930
DCET11T304R-FSF-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

9 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.03PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther<0.05PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther<0.1PR1225
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-handOther0.1PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-handOther0.1TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther<0.2PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-handOther<0.4PR1225
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Breaker Application Finish Rake Angle Pozidriv

Additional Products in this Category

Tech Support