(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○CJ "For Finishing to Intermediate Cutting / Pull-Up"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○CJ "For Finishing to Intermediate Cutting / Pull-Up"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○CJ For Finishing to Intermediate Cutting / Pull-Up, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120408CJ-CA510
CNMG120408CJ-CA515
CNMG120408CJ-CA525
CNMG120408CJ-CA530
CNMG120412CJ-CA510
CNMG120412CJ-CA515
CNMG120412CJ-CA525
CNMG120412CJ-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.80.8CA510
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

0.80.8CA530
10 Piece(s)Available

9 Days or more

1.21.2CA510
10 Piece(s)Available

10 Days or more

1.21.2CA515
10 Piece(s)Available

10 Days or more

1.21.2CA525
10 Piece(s)Available

10 Days or more

1.21.2CA530

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support