(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Thread Cutting Tip 16ER/L○○W

Outer Diameter Thread Cutting Tip 16ER/L○○W
  • Volume Discount

•Shape : T (Triangular)
•Use : Tapping
•Work Material : Stainless Steel, Steel
•Rake Angle : Positive
•Preferred Hand : Right
•Nose R : Others
For complete product overview and details on Outer Diameter Thread Cutting Tip 16ER/L○○W, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
16ER11W-PR1115
16ER11W-TC60M
16ER14W-PR1115
16ER14W-TC60M
16ER19W-PR1115
16ER19W-TC60M
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Teeth (For Tapping) Material G(PF) S W Pitch/inch
5 Piece(s)Available

11 Days or more

110.3PR1115111.51111/11
10 Piece(s)Available

9 Days or more

110.3TC60M111.51111/11
5 Piece(s)Available

11 Days or more

140.23PR1115141.51414/14
10 Piece(s)Available

9 Days or more

140.23TC60M141.51414/14
5 Piece(s)Available

8 Days or more

190.16PR1115191-19/-
10 Piece(s)Available

10 Days or more

190.16TC60M191-19/-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Threading No. of Usable Corners 3
Work Material Steel / Stainless Steel Rake Angle Pozidriv Preferred Hand Right-hand
Nose R Other Outer Diameter / Inner Diameter (For Tapping) Outer Diameter Thread Type (For Tapping) Whitworth 55°
φd 4 A 9.525 T 3.68
θ 55゜ Applicable Screw G(PF)/W

Additional Products in this Category

Tech Support