(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMM15○○PX "Single-Sided / for Rough Cutting / High-Feed"

Turning Insert Diamond 55°, Negative, with Hole, DNMM15○○PX "Single-Sided / for Rough Cutting / High-Feed"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMM15○○PX Single-Sided / for Rough Cutting / High-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMM150408PX-CA525
DNMM150412PX-CA525
DNMM150608PX-CA515
DNMM150608PX-CA525
DNMM150612PX-CA515
DNMM150612PX-CA525
DNMM150616PX-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

1.21.2CA525
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525
10 Piece(s)Available

10 Days or more

1.21.2CA515
10 Piece(s)Available

10 Days or more

1.21.2CA525
10 Piece(s)Available

10 Days or more

1.61.6CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 2
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support