(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A blister packaged general-purpose drill which is used in the widest range of applications.
[Features]
· A standard drill that corresponds to the JIS standard.
· A small packaged item in one-piece units (contains 2 pieces for diameters less than φ4.0 (4.0 mm)).
[Applications]
· Comes with thinning and has good bite.
Part Number
Configured Part Number is shown.
SDXJP10.2
Diameter Dc(mm) | 10.2 | Groove Length (ℓ)(mm) | 98 | Work Material | general steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | Overall Length L(mm) | 133 | tip angle(Degree) | 118 |
Note(°) | 26~32 | Diameter tolerance | h8 | Number of packaging(pc.) | 1 |
Please check the type/dimensions/specifications of the part SDXJP10.2 in the SDXJP Ironworking Drill (with Thinning) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy