(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Strength Nippers JIS (with Spring)

Part Number

Configured Part Number is shown.

CN-130S

Part Number
CN-130S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Model Nippers Overall Length(mm) 132
Spring Available Iron Wire Cutting Capacity(mmφ) 1 Copper Wire Cutting Capacity(mmφ) 2.6
Strand Wire Cutting Capacity(mmφ) 2 Stainless Steel Cutting Capacity(mmφ) 1 Single Product/Set Classification Single Item
Soft Iron Wire Cutting Performance(φ/mm) 1.8 Head width(mm) 17 Head thickness(mm) 10
Handle Width(mm) 50 Tip Length(mm) 20 Main body: option Main Body
Weight(g) 105 JAN code 4952269102062

Additional Products in this Category

Tech Support