(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Pliers

Mini Pliers
  • Volume Discount

•Overall Length : 118~118
For complete product overview and details on Mini Pliers, see the sections below:

Part Number

Configured Part Number is shown.

MP-115

Part Number
MP-115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 118
Spring Available Copper Wire Cutting Capacity(mmφ) 2 Strand Wire Cutting Capacity(mmφ) 2
Stainless Steel Cutting Capacity(mmφ) 0.9 Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.2
Head width(mm) 14 Head thickness(mm) 8 Handle Width(mm) 50
Tip Length(mm) 20 Main body: option Main Body Weight(g) 70
JAN code 4952269401035

Please check the type/dimensions/specifications of the part MP-115 in the Mini Pliers series.

Additional Products in this Category

Tech Support