(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Cone Pliers

Mini Cone Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
•Spring : Included
For complete product overview and details on Mini Cone Pliers, see the sections below:

Part Number

Configured Part Number is shown.

MCR-145

Part Number
MCR-145
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Pliers Overall Length(mm) 144
Spring Available Single Product/Set Classification Single Item Head width(mm) 15
Head thickness(mm) 8 Handle Width(mm) 50 Tip Length(mm) 38
Main body: option Main Body Material Carbon Steel for Mechanical Structure Weight(g) 80
JAN code 4952269401233

Additional Products in this Category

Tech Support