(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Trinity Flat Mouth Lead Pliers (without Groove) (Part Numbers)

Trinity Flat Mouth Lead Pliers (without Groove)
  • Volume Discount

•Product Category : Pliers
•Plier Type : Flat Nose Pliers
•Spring : Included
For complete product overview and details on Trinity Flat Mouth Lead Pliers (without Groove), see the sections below:

Part Number

Configured Part Number is shown.

TM-07

Part Number
TM-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Lead Pliers Overall Length(mm) 128
Spring Available Single Product/Set Classification Single Item Head width(mm) 11
Head thickness(mm) 7 Handle Width(mm) 52 Tip Length(mm) 21
Main body: option Main Body Material Carbon Steel for Mechanical Structure( S58C) Weight(g) 65
JAN code 4952269110289

Please check the type/dimensions/specifications of the part TM-07 in the Trinity Flat Mouth Lead Pliers (without Groove) series.

Additional Products in this Category

Tech Support