(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

3/8" SQ Socket Wrench Set 12844

3/8" SQ Socket Wrench Set 12844
  • Volume Discount

•Use: Manual Operation, Manual Operation Joint Model
•Drive Electric Drill Shaft Dimension Inch: 3/8
•Flat Width Dimension S: 5/8
•Set/Single Item: Set Product
•JAN Code: 4712818933666

Part Number

Configured Part Number is shown.

12844

Part Number
12844
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 8 / 9 / 1/2 / 3/8 / 7/16 / 9/16 / 11/16 / 13/16 / 3/4 / 5/8
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 JAN Code 4712818933666 Set Content Socket (mm): 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm, Socket (inch): 3/8, 7/16, 1/2, 9/16 5/8 11/16 3/4 Deep Socket (mm): 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19 mm, Deep Socket (inch): 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4, 13/16, Ratchet Handle, Spinner Handle, Extension Bar: 75, 150 mm, Universal Joint, Blow Molded Case

Please check the type/dimensions/specifications of the part 12844 in the 3/8" SQ Socket Wrench Set 12844 series.

Additional Products in this Category

Tech Support