(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Cauterizing Tip for Cauterizer 70/90 Auto

Replacement Cauterizing Tip for Cauterizer 70/90 Auto
  • Volume Discount

•Product Model: Tip for Soldering Iron
•Conforming Trowel: 70/90 Auto
•Mass (g): 6
•Amount Of Content: 1 pc.

Part Number

Configured Part Number is shown.

Part Number
70-01-01
70-01-02
70-01-03
70-01-05
70-01-07
70-01-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type JAN Code Trusco Code Amount Of Content
1 Piece(s)Available

8 Days or more

Tip 1 mm4933505700112276-50551 pc.
1 Piece(s)Available

8 Days or more

Tip width 3.3 mm4933505700129276-50631 pc.
1 Piece(s)Available

8 Days or more

Tip 2 mm 45° Angle4933505700136305-89641 pc.
1 Piece(s)Available

8 Days or more

Tip 0.5 mm4933505700150305-89721 pc.
1 Piece(s)Available

8 Days or more

Tip 0.5 mm Square4933505700174305-89811 pc.
1 Piece(s)Available

8 Days or more

Tip width 8 mm4933505701119276-51951 pc.

Loading...

  1. 1

Basic Information

Product Type Trowel tips for Soldering Irons Conforming trowel 70/90 Auto Mass(g) 6
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support