(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Soldering Iron

Part Number

Configured Part Number is shown.

Part Number
0000-58-15-11
0000-58-15-13
0000-58-15-15
0000-58-15-16
0000-58-15-17
0000-58-15-18
0000-58-15-19
0000-58-15-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Model Control Temperature (°C) Others Part Number TGK Code Specifications Product name
1 Piece(s)Available

17 Days or more

Electric soldering iron (temperature regulated type)200~400-FX-951-510000581511Power Consumption: 75 W
Temperature Precision: ±5 °C (Ripple Temperature at 0 Load)
Output: 24 V
External Dimensions: 80 x 131 x 130 Hmm
Weight: 1.2 kg (excluding cord)
Set Breakdown: Main Unit (FX-951 Station)
Soldering Iron (FM-2028)
Card
Power Cord◇Heat Resistant Padding
Soldering Iron Base
Relay Cord
User's Manual x 1
A soldering station with temperature regulator 100 V-70 W
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-B20000581513-Spare soldering iron tip B2 type
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-BC20000581515-Replacement Soldering Iron Tip BC2 Type
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-BC30000581516-Replacement Soldering Iron Tip BC3 Type
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-C40000581517-Replacement Soldering Iron Tip C4 Type
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-1.6D0000581518-Spare Soldering Iron Tip Model 1.6D
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-2.4D0000581519-Spare Soldering Iron Tip Model 2.4D
1 Piece(s)Available

17 Days or more

Trowel tips for Soldering Irons-OptionT12-IL0000581520-Spare Soldering Iron Tip Model IL

Loading...

  1. 1

Additional Products in this Category

Tech Support