(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 50 to 450
•Power Supply (v): AC100
•Width (mm): 194
Product Type | Station-Type Soldering Iron | Lead-free solder compliant | Y | Controlled temperature (°C) | 50 to 450 |
---|---|---|---|---|---|
Width(mm) | 194 | Depth(mm) | 116 | Height(mm) | 105 |
Power Consumption(W) | 160 | Heater capacity(W) | 150 | Power Supply(V) | AC100 |
Features | High-powered model suitable for heavy work loads due to its 150 W small-size, high-output heater and high-sensitivity sensor. This product comes with fast temperature kick-off (approx. 14 seconds to 350°C), and is equipped with intelligent sleep, shut-down and key lock functions. ESD compliant specifications protect the product from static electricity. | Leak voltage | 2 mV or less | Set Content | Station Body, Soldering, Solder Iron Stand, Stand for Soldering Tip |
Specifications | Special Nichrome Heater | Soldering Iron Cord | 1.5m | Mass(g/Set) | 5100 |
Temperature accuracy | Set Value ±5°C (With No Load) | Insulation Resistance | 100MΩ(500VDC) | Resistance to ground | 2 Ω or less |
Amount Of Content | 1 Set |
Please check the type/dimensions/specifications of the part RX-852AS in the Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 160 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy