(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Attache Case B5

Attache Case B5
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 378
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 287X221X78
•Case Color: Clear

Part Number

Configured Part Number is shown.

B5

Part Number
B5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 287X221X78
Color Clear Mass(g) 378 Effective Inner Dimensions, Frontage(mm) 278
Effective inside depth dimension(mm) 204 Effective inside height dimension(mm) 55 JAN Code 4963189302456
Order Code 402-8694 Features Clear type that allows contents to be seen easily. B5 size papers can be stored. No dividers (free type). Main Body Material Polypropylene (PP)
Lid material Polypropylene (PP) Material of Handle Polypropylene (PP) Stopper material Shock-resistant copolymer (PP)

Please check the type/dimensions/specifications of the part B5 in the Attache Case B5 series.

Additional Products in this Category

Tech Support