(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

"Handy Box" (S Size)

"Handy Box" (S Size)
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 463
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 297X180X126
•Case Color: Clear

Part Number

Configured Part Number is shown.

HBST

Part Number
HBST
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 297X180X126
Color Clear Mass(g) 463 Effective Inner Dimensions, Frontage(mm) 286
Effective inside depth dimension(mm) 153 Effective inside height dimension(mm) 119 JAN Code 4963189310819
Order Code 402-8767 Features Ideal as a tool case for cutter knives, screwdrivers, etc. It is a clear type that allows for its contents to be seen at a glance. Main Body Material Polypropylene (PP)
Material of Handle Shock-resistant copolymer (PP) Accessory Changeable Partition Plate X 1

Please check the type/dimensions/specifications of the part HBST in the "Handy Box" (S Size) series.

Additional Products in this Category

Tech Support