(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swingable Ratchet Handle (12.7 mm Square Plug)

Part Number

Configured Part Number is shown.

916GK

 
Part Number
916GK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 12.7
Overall length (L dimension)(mm) 270 The Number of Teeth(sheet) 32 JAN Code 4000896046201
Trusco Code 439-6596 Mass(g) 703 Features This is a ratchet with swing mechanism (hinge joint). The resin grip keeps the hand from slipping and makes it easy to apply gentle force. The gears still feel light even though they are structured to prioritize load bearing strength.

Please check the type/dimensions/specifications of the part 916GK in the Swingable Ratchet Handle (12.7 mm Square Plug) series.

Additional Products in this Category

Tech Support