(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Transmits rotation by changing its operation angle and thus convenient for work in a deep area.
[Applications]
· General purpose tool
Single Product/Set Classification | Single Item Extension Bar | Application | For handwork | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 9.5 |
---|---|---|---|---|---|
Socket shape | Joint type | Width across flat dimension (S Measurement) | 9.5 | Overall length (L dimension)(mm) | 200 |
Insertion Angle(mm) | Concave/Convex 9.5 | Trusco Code | 373-2819 | Mass(g) | 110 |
Features | Transmits rotation by changing its operation angle and thus convenient for work in a deep area. |
Please check the type/dimensions/specifications of the part BES21-200 in the Flexible Extension Bar series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy