(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Joint

Part Number

Configured Part Number is shown.

869

Part Number
869
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Universal Joint Application For handwork Insertion Angle (mm) Concave/Convex 6.35
Socket shape 4 Sq. Overall length (L dimension)(mm) 36.5 JAN Code 4000896038824
Trusco Code 439-4844 Mass(g) 25 Features Used to connect tools such as sockets or ratchets to difficult-to-reach, confined locations that you cannot access directly. Short type that conveniently allows for a wide range of motion. You can make full use of the sockets capabilities without causing it to wobble.

Please check the type/dimensions/specifications of the part 869 in the Universal Joint series.

Additional Products in this Category

Tech Support