(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (9.5 mm Insertion Angle)

Part Number

Configured Part Number is shown.

880ZN-1

Part Number
880ZN-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Set Product Application For handwork Insertion Angle (mm) 9.5
Socket shape 6 Sq. Details Type ZN-1 Set Content(Point) 16
JAN Code 4000896041992 Trusco Code 439-5492 Mass(g) 1,740/set
Features Suitable for industrial machinery and all types of automotive and general equipment. Knurling round socket circumference reduces loss of grip due to oil when tightening by hand. Chrome vanadium with unique heat treatment technology gives a socket with extreme strength and grip that can stand up to heavy use. Handle Contents Ratchet Handle (8816P), Extension Bar (126, 254 mm), T-Type Slide Handle (198 mm), Universal Joint Socket Contents(mm) Hexagon: 8 Double Hex: 10, 11, 12, 13, 14, 15, 17, 19, 21, 22

Please check the type/dimensions/specifications of the part 880ZN-1 in the Socket Wrench Set (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support