(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Box Offset Type, Double-Ended

Wrenches - Box Offset Type, Double-Ended
  • Volume Discount

•Model : Double-ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù11, 12+ù13, 14+ù15, 16+ù17, 17+ù19, 18+ù19, 20+ù22, 21+ù22, 21+ù23, 24+ù26, 24+ù27, 25+ù28, 27+ù32, 30+ù32, 36+ù41, 6+ù7, 8+ù9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Double Box End Offset Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
630/8
630-12X13
630-14X15
630-17X19
630-21X23
630-24X26
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Contents (Items) Set Contents (mm) JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

-6×7 / 8×9 / 10×11 / 12×13 / 14×15 / 16×17 / 18×19 / 21×22Set Product86×7、8×9、10×11、12×13、14×15、16×17、18×19、21×224000896026654439-44291,390/set
1 Piece(s)Available

8 Days or more

22012×13Single Item-12×134000896026241439-4275127
1 Piece(s)Available

8 Days or more

24014×15Single Item-14×154000896026296439-4283160
1 Piece(s)Available

8 Days or more

26517×19Single Item-17×194000896026326439-4305237
1 Piece(s)Available

10 Days or more

31521×23Single Item-21×234000896026388439-4348398
1 Piece(s)Available

8 Days or more

33024×26Single Item-24×264000896026401439-4356463

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 75

Additional Products in this Category

Tech Support