(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Wood Handle Brush
•Number of Rows (Rows): 3
•Bristle Section (mm): 130
•Bristle Length (mm): 25
•Overall Length (mm): 290
Part Number |
---|
100031 |
103731 |
105431 |
107331 |
Loading...
Type | Wooden handle brush | Number of lines(Rows) | 3 | Planting(mm) | 130 |
---|---|---|---|---|---|
Hair length(mm) | 25 | Overall Length(mm) | 290 | Width(mm) | 28 |
Features | Handle shape is easy to grip and fits the hands well, and its curved specification makes force easy to apply so that it can be used efficiently in wide space. | Application | For removing rust, polishing and removing paint over broad surfaces. | Specifications | Curved Handle |
Handle Material | Beech Wood |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy