(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Channel Brush PVC

Channel Brush PVC
  • Volume Discount

•Bristle Material: Nylon
•Model: Channel Brush
•Number of Rows (Rows): 1
•Application: For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas

Part Number

Configured Part Number is shown.

HB-PVC

Part Number
HB-PVC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Hair material Nylon Type Channel Brush Number of lines(Rows) 1
Shape Straight JAN Code 4907052228283 Mass(g) 50
Application For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas

Please check the type/dimensions/specifications of the part HB-PVC in the Channel Brush PVC series.

Additional Products in this Category

Tech Support