(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· J Type Channel Brush; head brush part of flat J type only.
[Applications]
· For removing rust and deburring of metal surfaces, and peeling coating.
Part Number |
---|
TB-2040S-10 |
TB-2041S-10 |
TB-2042S-10 |
TB-2043S-10 |
TB-2044S-10 |
TB-2045S-10 |
Loading...
Type | Channel Brush | Number of lines(Rows) | 1 | Planting(mm) | 80 |
---|---|---|---|---|---|
Hair length(mm) | 15 | Material (handle) | Steel | Overall Length(mm) | 80 |
Thickness(mm) | 6 | Height(mm) | 21 | Pcs./Box.(piece) | 10 |
Features | J Type Channel Brush; head brush part of flat J type only. | Application | For removing rust and deburring of metal surfaces, and peeling coating. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy