(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Cup Type Brush
•Major Diameter (mm): 75
•Screw Diameter: M10(P1.5)
•Max. Rotational Speed (rpm): 12500
•Compatible Grinder: For grindstone of 100 mm diameter
Part Number |
---|
423164 |
423364 |
423764 |
Loading...
Product Type | Cup Type Brush | Outer Diameter(mm) | 75 | Thread Diameter | M10(P1.5) |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 12500 | Compatible Grinder | For grindstone of 100 mm diameter | Features | High grade wire material is used with this cup brush for high efficiency work across a broad surface. This product has exceptional durability and a long lifespan. |
Application | For work sites in the welding industry, steel industry, shipbuilding industry, etc. For polishing steel and nonferrous metals, removal of welding burrs, slag and rust, peeling off paint, surface finishes, etc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy