(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor No.30 Silver φ120 No Rod Gradations (Part Numbers)

Protractor No.30 Silver φ120 No Rod Gradations
  • Volume Discount

For measuring angles, scribing, and measuring length.

[Features]
· The scale has been etched and black chrome plated to prevent fading.
· Large, vivid scale numerals have been adopted.

PDF

Part Number

Configured Part Number is shown.

62774

 
Part Number
62774
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Beam Model 1 pc Rod
Diameter(mm) 120 Beam Total Length(mm) 245 Magnet NA
Material Main body: Stainless steel Mass(g) 150

Please check the type/dimensions/specifications of the part 62774 in the Protractor No.30 Silver φ120 No Rod Gradations series.

Additional Products in this Category

Tech Support