(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor No.600

Protractor No.600
  • Volume Discount

•Product Model: Protractor (Indexer)
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 0.5
•Beam Total Length (mm): 823
•Diameter (mm): 320

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRT-600S
PRT-600SW
Part NumberMinimum order quantityVolume DiscountDays to Ship Beam Model Main Body Thickness
(mm)
1 Piece(s)Available

9 Days or more

1 pc Rod2.5
1 Piece(s)Available

9 Days or more

2 pc Rod3.2

Loading...

  1. 1

Basic Information

Product Model Protractor Measurement range 0~180° Minimum Display(°) 0.5
Diameter(mm) 320 Beam Total Length(mm) 823 Display(Digital/Analog) Analog
Material Stainless Steel Surface Finish(Silver / Stainless Steel) Silver Specifications, description Accuracy: ±15'
Standard(mm) 600 Pole thickness(mm) 2.5 Pole Scale 600 mm (1 mm pass-through)

Additional Products in this Category

Tech Support