(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Filler Gauge FG Series (Carbon Tool Steel)

Filler Gauge FG Series (Carbon Tool Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Leaf Width (mm): 12.7
•Application: Gap Measurement
•Specification: Leaf Width 12.7 mm
•Material: Carbon tool steel
•Feature 1: It can be used for cutting to the used or required dimensions for the assembly and adjustment of automobile engines and other internal-combustion engines.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FG-00-1
FG-03-1
FG-04-1
FG-05-1
FG-06-1
FG-07-1
FG-08-1
FG-09-1
FG-10-1
FG-11-1
FG-12-1
FG-13-1
FG-14-1
FG-15-1
FG-20-1
FG-25-1
FG-30-1
FG-35-1
FG-40-1
FG-45-1
FG-50-1
FG-60-1
FG-70-1
FG-80-1
FG-90-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Size Mass
(g)
Instrumental Error
(mm)
Case Size
(mm)
Gap Measurement Instrument Variance
(mm)
1 Piece(s)Available

9 Days or more

11.0×1m110±0.02-±0.02
1 Piece(s)Available

10 Days or more

0.030.03×1m40±0.0577×77×22±0.05
1 Piece(s)Available

8 Days or more

0.040.04×1m40±0.0577×77×22±0.05
1 Piece(s)Available

8 Days or more

0.050.05×1m40±0.0577×77×22±0.05
1 Piece(s)Available

9 Days or more

0.060.06×1m40±0.0577×77×22±0.05
1 Piece(s)Available

9 Days or more

0.070.07×1m40±0.0577×77×22±0.05
1 Piece(s)Available

9 Days or more

0.080.08×1m40±0.0577×77×22±0.05
1 Piece(s)Available

10 Days or more

0.090.09×1m40±0.0577×77×22±0.05
1 Piece(s)Available

9 Days or more

0.10.1×1m50±0.0577×77×22±0.05
1 Piece(s)Available

9 Days or more

0.110.11×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.120.12×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.130.13×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.140.14×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.150.15×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.20.20×1m50±0.0177×77×22±0.01
1 Piece(s)Available

8 Days or more

0.250.25×1m50±0.0177×77×22±0.01
1 Piece(s)Available

9 Days or more

0.30.30×1m60-77×77×22-
1 Piece(s)Available

9 Days or more

0.350.35×1m60±0.012115×115×22±0.012
1 Piece(s)Available

9 Days or more

0.40.40×1m120±0.012115×115×22±0.012
1 Piece(s)Available

9 Days or more

0.450.45×1m120±0.012115×115×22±0.012
1 Piece(s)Available

8 Days or more

0.50.50×1m140±0.012115×115×22±0.012
1 Piece(s)Available

13 Days or more

0.60.60×1m60±0.02-±0.02
1 Piece(s)Available

8 Days or more

0.70.70×1m80±0.02-±0.02
1 Piece(s)Available

13 Days or more

0.80.80×1m90±0.02-±0.02
1 Piece(s)Available

13 Days or more

0.90.90×1m100±0.02-±0.02

Loading...

  1. 1

Basic Information

Leaf Width(mm) 12.7 Material Carbon tool steel Features 1 It can be used for cutting to the used or required dimensions for the assembly and adjustment of automobile engines and other internal-combustion engines.
Application Gap Measurement Specifications Leaf Width 12.7 mm

Additional Products in this Category

Tech Support