(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filler Gauge (Thickness Tape/Stainless Steel)

Filler Gauge (Thickness Tape/Stainless Steel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Filler Gauge (Thickness Tape/Stainless Steel)
  • Filler Gauge (Thickness Tape/Stainless Steel)
  • Filler Gauge (Thickness Tape/Stainless Steel)
  • Volume Discount

[Features]
· Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
[Applications]
· Gap Measurement.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TFG-0.005M1
TFG-0.01M1
TFG-0.02M1
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Trusco Code Mass
(g)
Material
1 Piece(s)Available

8 Days or more

0.005257-069645SUS304
1 Piece(s)Available

8 Days or more

0.01250-803645SUS304
1 Piece(s)Available

8 Days or more

0.02250-804447SUS301

Loading...

  1. 1

Basic Information

Length(mm) 1000 Leaf Width(mm) 12.7 Features Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps.
Application Gap Measurement

Additional Products in this Category

Tech Support