(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Length (mm): 1000
•Leaf Width: 12.7mm
•Mass (g): Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps. This is a hardened product.
•Feature: Spacing measurement and adjustment.
•Specification: Carbon tool steel
Loading...
Length(mm) | 1000 | Leaf Width | 12.7mm | Mass(g) | Used in the assembly and adjustment of automobile engines and other internal-combustion engines, and useful for sequential measuring of individual gaps. This is a hardened product. |
---|---|---|---|---|---|
Features | Spacing measurement and adjustment. | Specifications | Carbon tool steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy