(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simple Ground Plate

Simple Ground Plate
  • Volume Discount

•Model: Others
•Product Model: Unit Type
•Size (mm): 182×128
•Manufacturer Model Number: PCB-LAE
•Grounding Wire Length (m): 1.8

PDF

Part Number

Configured Part Number is shown.

1-8769-02

 
Part Number
1-8769-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

9 Days or more

1 unit

Loading...

  1. 1

Basic Information

Product Type Unit Type Type Other Size(mm) 182×128
Grounding Wire Available Ground Wire Length(m) 1.8 Product Name Simple Type Ground Plate With PCB-LAE Wire
Manufacturer Model Number PCB-LAE Features The back surface can easily be attached to a wall (metal surface) using magnets, and worker static buildup can be dissipated with a single touch. If attaching to a non-conductive material, use a ground wire. Surface Material Conductive urethane (volume resistivity 107-109 Ωcm)
Back Side Material Isotropic magnet rubber Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 1-8769-02 in the Simple Ground Plate series.

Additional Products in this Category

Tech Support