(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Adapter - Super Mini L-Type for Electric Driver

Screwdriver Bit Adapter - Super Mini L-Type for Electric Driver
  • Volume Discount

With an ultra-short head width of 58 mm (when mounting ⊕2 x 35 mm tool bit), it is lightweight and compactly small. Supports 18 V impacts.

Part Number

Configured Part Number is shown.

AKL-560

Part Number
AKL-560
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Adapter shank diameter(mm) 6.35 Overall Length(mm) 122
Single Product Set Product Set Product Tip size / Phillips (+) No.2 Bit Quantity 1
Presence of magnet at the blade tip NA Whether there is a double-end function Available Insertion Angle(mm) 6.35
JAN Code 4962485273194 Trusco Code 436-0991 Set content and accessories L type adapter / fixed handle (bit storable) / (+) 2X35 (dedicated bit) / (+) 2X45 (double headed bit)
Adapter Body Material Zinc Alloy Die-Cast, TPE, PA, Chromium-Molybdenum Vanadium Steel Material of Handle PP、TPE Mass(g) 155/set

Please check the type/dimensions/specifications of the part AKL-560 in the Screwdriver Bit Adapter - Super Mini L-Type for Electric Driver series.

Additional Products in this Category

Tech Support