(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Neji-Saurus GT" Screw Removal Pliers (Part Numbers)

"Neji-Saurus GT" Screw Removal Pliers
  • Volume Discount

A rescue tool for "screw troubles". Considering the design, original color has been adopted. Equipped with cutting blades to easily cut φ1.2 mm copper wires. Grips and removes crushed screws, rusted screws and over-fastened screws.

Part Number

Configured Part Number is shown.

TPZ-58

Part Number
TPZ-58
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 160
With or without Spring Available Thickness(mm) 8.5 Grip Width(mm) 54
Tip width(mm) 17.5 Tip Length(mm) 28 Main body: option Main Body
JAN Code 4989999243994 Trusco Code 437-8229 Mass(g) 130
Features A rescue tool for "screw troubles". It comes in original colors for better design. Equipped with cutting blades to easily cut ø1.2 mm copper wires. Grips and removes crushed screws, rusted screws and over-fastened screws. Specifications Compatible Truss with Spring, Pan Head Screw/Holding Part: φ3-φ9.5, Main Unit Holding Part :φ5.5〜φ10

Please check the type/dimensions/specifications of the part TPZ-58 in the "Neji-Saurus GT" Screw Removal Pliers series.

Additional Products in this Category

Tech Support