(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Craft Form, Compact VDE60 Set

Craft Form, Compact VDE60 Set
  • Volume Discount

•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 0, No. 1, No. 2
•Single Item / Set Classification : Set Product
•Magnet : None
For complete product overview and details on Craft Form, Compact VDE60 Set, see the sections below:

Part Number

Configured Part Number is shown.

343695

Part Number
343695
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.0 / No.1 / No.2 Tip size / flathead (-) blade width (mm) B1 4 / 2.5 / 5.5 / 6.5
Single Product/Set Classification Set Product Magnet NA Grip Type Rubber
(Box/Hex/Ball-Point) Width Across Flats (mm) 5 / 4 / 6 / 3 Set Content Bit Holder (817DVE) Set Contents (Items) 19
Bit Overall Length(mm) 154 JAN Code 4013288168580 Trusco Code 437-9349
Features Replacement insulated drivers are collected in a compact, convenient, hand-held case. Specifications 1,000 V insulated, complies with European Standard EN60900. Bit (+) 0, 1, 2; (-) 2.5, 4.0, 5.5, 6.5; Square 1, 2; Hex 3, 4, 5, 6; T 10, 15, 20; Switch Cabinet 6.3, 8.1
Mass(g) 615

Please check the type/dimensions/specifications of the part 343695 in the Craft Form, Compact VDE60 Set series.

Additional Products in this Category

Tech Support