(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A pin vise with a thin shaft through handle.
Part Number
Configured Part Number is shown.
TPVHK-0.6
Single Product/Set Classification | Single Item | Details Type | For thin shaft through type |
---|---|---|---|
Applicable Size(mm) | 0.1~0.6 | Abstract | Single head |
Overall Length(mm) | 105 | Mass(g) | 8.1 |
JAN Code | 4989999241358 | Trusco Code | 437-4151 |
Features | A pin vise with a thin shaft through handle. | Specifications | Collet Chuck Body Integrated Type - Through-Hole Type |
Single Product/Set Classification | Single Item | Details Type | For thin shaft through type | Applicable Size(mm) | 0.1~0.6 |
---|---|---|---|---|---|
Abstract | Single head | Overall Length(mm) | 105 | Mass(g) | 8.1 |
JAN Code | 4989999241358 | Trusco Code | 437-4151 | Features | A pin vise with a thin shaft through handle. |
Specifications | Collet Chuck Body Integrated Type - Through-Hole Type |
Please check the type/dimensions/specifications of the part TPVHK-0.6 in the Screwdrivers - Pin Vise, Thin, Hollow-Body Type, TPVHK-0.6 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy