(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SDSET25 Ironworking Drill, Set of 25

SDSET25 Ironworking Drill, Set of 25
  • Volume Discount

A general-purpose drill used in the widest ranges of applications.
[Features]
· Corresponds to the JIS standard.
· A set of 25 pieces with diameters ranging from 1.0 to 13.0 mm and pitch of 0.5 mm.
[Applications]
· It can be used for many purposes.

PDF

Part Number

Configured Part Number is shown.

SDSET25

Part Number
SDSET25
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 1 / 1.5 / 10 / 10.5 / 11 / 11.5 / 12 / 12.5 / 13 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6 / 6.5 / 7 / 7.5 / 8 / 8.5 / 9 / 9.5 Work Material general steel / Cast Iron / Aluminum Tool Material Type High-speed steel
Dimensions ℓ2(mm) 1 / 1.5 / 10 / 10.5 / 11 / 11.5 / 12 / 12.5 / 13 / 2 / 2.5 / 3 / 3.5 / 4 / 4.5 / 5 / 5.5 / 6 / 6.5 / 7 / 7.5 / 8 / 8.5 / 9 / 9.5 tip angle(Degree) 118° Number of packaging(pc.) 25

Please check the type/dimensions/specifications of the part SDSET25 in the SDSET25 Ironworking Drill, Set of 25 series.

Additional Products in this Category

Tech Support